################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/TI/ccsv6/ccsv6/tools/compiler/tms470_5.1.5

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./tw_extension.obj" \
"./tm4c1294ncpdt_startup_ccs.obj" \
"./si5351.obj" \
"./math_helper.obj" \
"./dac_ad5754.obj" \
"./adc_ads1278.obj" \
"./GTBE_mainTestDRDYpllCMSIS.obj" \
"C:/TI/TivaWare_C_Series-2.1.0.12573/driverlib/ccs/Debug/driverlib.lib" \
"../tm4c1294ncpdt.cmd" \
-l"libc.a" \
-l"C:\Users\Curtis\Documents\Dropbox\My Homework(Spring 2014)\MRIG\CCS Workspace\MyWorkspaceCMSIS\dsplib-cm4\Debug\dsplib-cm4.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
GTBE_mainTestDRDYpllCMSIS.out \

EXE_OUTPUTS__QUOTED += \
"GTBE_mainTestDRDYpllCMSIS.out" \

BIN_OUTPUTS += \
GTBE_mainTestDRDYpllCMSIS.hex \

BIN_OUTPUTS__QUOTED += \
"GTBE_mainTestDRDYpllCMSIS.hex" \


# All Target
all: GTBE_mainTestDRDYpllCMSIS.out

# Tool invocations
GTBE_mainTestDRDYpllCMSIS.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: ARM Linker'
	"C:/TI/ccsv6/ccsv6/tools/compiler/tms470_5.1.5/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me -O4 --opt_for_speed=5 -g --gcc --define=PART_TM4C1294NCPDT --define=TARGET_IS_TM4C129_RA1 --define=ARM_MATH_CM4 --define=__FPU_PRESENT=1 --define=DAC_UDMA_MODE --diag_warning=225 --diag_wrap=off --gen_func_subsections=on --ual -z -m"GTBE_mainTestDRDYpllCMSIS.map" --heap_size=0 --stack_size=512 -i"C:/TI/ccsv6/ccsv6/tools/compiler/tms470_5.1.5/lib" -i"C:/TI/ccsv6/ccsv6/tools/compiler/tms470_5.1.5/include" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="GTBE_mainTestDRDYpllCMSIS_linkInfo.xml" --rom_model -o "GTBE_mainTestDRDYpllCMSIS.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

GTBE_mainTestDRDYpllCMSIS.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: ARM Hex Utility'
	"C:/TI/ccsv6/ccsv6/tools/compiler/tms470_5.1.5/bin/armhex"  -o "GTBE_mainTestDRDYpllCMSIS.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "GTBE_mainTestDRDYpllCMSIS.pp" "adc_ads1278.pp" "dac_ad5754.pp" "math_helper.pp" "si5351.pp" "tm4c1294ncpdt_startup_ccs.pp" "tw_extension.pp" 
	-$(RM) "GTBE_mainTestDRDYpllCMSIS.obj" "adc_ads1278.obj" "dac_ad5754.obj" "math_helper.obj" "si5351.obj" "tm4c1294ncpdt_startup_ccs.obj" "tw_extension.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets